Raspberry Pi PoE+ HAT
DEV-18346

Raspberry Pi PoE+ HAT

SKU: DEV-18346

The PoE+ HAT allows you to power your Raspberry Pi using Power over Ethernet networks with up to 25.5 Watts (PoE+) over CAT5 cable.

Note: This product is not compatible with the Raspberry Pi 5 series.

$31.00
In stock
SKU
DEV-18346
In stock
Stock/Discounts

Product Overview

The Raspberry Pi PoE+ HAT is designed to replace the existing Raspberry Pi PoE HAT in all new and existing designs. Like the original, the PoE+ HAT allows you to power your Raspberry Pi using Power over Ethernet networks. The PoE+ HAT meets all the requirements of the IEEE 802.3af (802.3at Type 1, PoE+) specifications. This ups the power the network can supply from 15.4 watts (PoE) to 25.5 Watts (PoE+) over CAT5 cable.

No modification to the main Raspberry Pi board is needed for the PoE+ HAT to work but you will need to ensure that your Pi’s software is up to date for all functionality to be available. The Raspberry Pi PoE+ HAT is fitted with a small fan that is controlled by the Raspberry Pi via I2C and will turn on and off automatically depending on the temperature of the main processor on your Pi.

Note: There is no Raspberry Pi included with this product. Your desired Pi will need to be purchased separately.

Note: This product is not compatible with the Raspberry Pi 5 series.

Features & Specs

  • Input voltage: 37-57V DC, Class 2 device
  • Output power: 5V DC/3.0A
  • Cooling: 25mm x 25mm brushless fan delivering 2.2CFM for processor cooling
  • Fully isolated switch-mode power supply
  • Fan control
  • Mechanically compatible with the existing Raspberry Pi PoE HAT

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Raspberry Pi PoE+ HAT
Raspberry Pi PoE+ HAT
$31.00
DEV-18346
$31 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing