Raspberry Pi PoE+ Injector
CAB-28269

Raspberry Pi PoE+ Injector

SKU: CAB-28269

A single port 30W PoE+ Injector enabling PoE supply to PoE enabled Raspberry Pi boards.

$38.75
In stock
SKU
CAB-28269
In stock
Stock/Discounts

Product Overview

A single port 30W PoE+ Injector enabling PoE supply to PoE enabled Raspberry Pi boards. This device can supply both 55V, 550mA and 10/100/1000 Mbps data rates to the Pi through a single ethernet cable connection. Power cable sold separately. This will work with all Raspberry Pi single board computers from the 3B+ onward (excluding the Zero series).

Look to our related products for a North American plug option and ethernet cables. This does require the Raspberry Pin PoE HAT which is only available for the the 3B+ and 4 series, but keep an eye out for a new HAT that is compatible with the Raspberry Pi 5 shortly.

Features & Specs

  • 10/100/1000 Mbps data rates
  • Input: 100-240Vac
  • Output 55V, 550mA
  • Input connector: RJ45 (Data)
  • Output connector: RJ45 (Data, Power)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Raspberry Pi PoE+ Injector
Raspberry Pi PoE+ Injector
$38.75
CAB-28269
$38.75 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing