Raspberry Pi Radio Module 2 (RMC20452T)
WRL-29424

Raspberry Pi Radio Module 2 (RMC20452T)

SKU: WRL-29424

The Raspberry Pi Radio Module 2 is a pre-certified and compact solution for adding 2.4 GHz WiFi and Bluetooth 5.2 to your product, simplifying RF design and eliminating costly certification.

$4.60
In stock
SKU
WRL-29424
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The Raspberry Pi Radio Module 2 (RMC20452T) is a compact, certified wireless module built for integration into custom PCBs and microcontroller products. It packages the Infineon CYW43439 combo chipset and delivers single-band 2.4 GHz Wi-Fi 4 (802.11n) plus Bluetooth 5.2 (Classic + LE) in a SISO architecture, with integrated internal PA, LNA, and a shared 2.4 GHz antenna. A radio module like this enables wireless communications with minimal external components, reduces RF design complexity, and helps OEMs bypass costly radio/regulatory certification thanks to its full modular certification.

The module provides data rates up to ~96 Mbps PHY over 20 MHz Wi-Fi channels, supports Bluetooth range classes (up to ~100 m for Class 1, ~10 m for Class 2), and includes power-saving modes (Power Save PM1 with DTIM1 averaging ~1.19 mA). Active current draw is ~43 mA in receive at –50 dBm and ~271 mA in transmit at 16 dBm. Its host interface is low-pin-count gSPI; three host-controlled GPIOs provide additional I/O flexibility. The RM2 is specified to operate across a temperature range of –30°C to +70°C.

Mechanically, the Radio Module 2 is housed in a 21-pad castellated pad package, measuring 16.5 mm × 14.5 mm, with a profile height of ~2.55 mm. It has full software compatibility with the Raspberry Pi Pico SDK. Its production lifetime is guaranteed through at least January 2036.

Features & Specs

  • Infineon CYW43439 Wi-Fi + Bluetooth combo chipset
  • Wi-Fi 4 (802.11n), 2.4 GHz band only, up to 96 Mbps PHY data rate
  • Bluetooth 5.2 (Classic + BLE), ~100 m range (Class 1), ~10 m range (Class 2)
  • Integrated PA, LNA, and shared 2.4 GHz antenna
  • Host interface: low-pin-count gSPI
  • Additional I/O: 3 host-controlled GPIOs
  • Power consumption:Idle (PM1, DTIM1): ~1.19 mA
  • Receive at –50 dBm: ~43 mA
  • Transmit at 16 dBm: ~271 mA
  • Operating voltage: supplied via host (typical 3.3 V I/O domain)
  • Operating temperature range: –30 °C to +70 °C
  • Package: 21-pad castellated module
  • Dimensions: 16.5 mm × 14.5 mm × ~2.55 mm
  • Software compatibility: Raspberry Pi Pico SDK
  • Full modular certifications (radio/regulatory)
  • Guaranteed production until at least January 2036

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Raspberry Pi Radio Module 2 (RMC20452T)
Raspberry Pi Radio Module 2 (RMC20452T)
$4.60
WRL-29424
$4.6 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing