Raspberry Pi RP2350A Microcontroller IC
COM-29062

Raspberry Pi RP2350A Microcontroller IC

SKU: COM-29062

The individual RP2350 ICs, Raspberry Pi’s next-generation microcontroller that blends high performance, robust security, and remarkable flexibility—all at an impressively low cost.

$1.20
In stock
SKU
COM-29062
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The Raspberry Pi RP2350A is a next-generation microcontroller IC that offers a blend of high performance, robust security, and remarkable flexibility at an impressively low cost. Building on the success of the RP2040, the RP2350 features a unique dual-core, dual-architecture configuration: you can choose, via software or one-time-programmable (OTP) configuration, to run two Arm® Cortex-M33 cores or two open-source Hazard3 RISC-V cores. Running at 150MHz with 520KB of SRAM, this chip is ideal for demanding applications such as real-time control, edge AI, and secure IoT systems.

The RP2350 doesn’t just pack power - it’s built for versatility and security.

  • Extensive Peripherals: Provides up to 48 GPIOs, 12 PIO state machines, 24 PWM channels, eight analog inputs, USB 1.1 (Host/Device), and multiple UART/SPI/I2C controllers.
  • Robust Security: Incorporates Arm® TrustZone®, a hardware SHA-256 accelerator, optional boot signing, and fault injection mitigations.
  • Easy Migration: Highly software-compatible with the RP2040, making it simple to migrate existing projects.

Whether you’re designing a custom PCB or prototyping with a development board, the RP2350 is ready to power your next innovation. Available in multiple package options, including variants with stacked 2MB QSPI flash, this microcontroller is designed to scale from hobbyist projects to industrial-grade deployments. And with a production guarantee through at least 2045, it’s a chip you can count on for the long haul.

Features & Specs

  • CPU
    • Dual-core Arm Cortex-M33 or dual-core Hazard3 RISC-V (selectable via OTP/software)
    • Up to 150 MHz clock speed
  • Memory
    • 520 KB SRAM
    • 8 KB OTP memory
    • QSPI interface for external flash/PSRAM (no internal flash)
  • I/O and Peripherals
    • 30 GPIOs
    • 2 × SPI
    • 2 × I²C
    • 2 × UART
    • 1 × QSPI (1/2/4-bit, 2 CS)
    • 1 × HSTX (digital video out)
    • 24 PWM channels
    • 12 PIO state machines
    • 4 × ADC (12-bit) + internal temperature sensor
    • USB 1.1 (host/device, LS/FS)
  • Security
    • TrustZone (Arm only)
    • Hardware SHA-256
    • TRNG
    • Boot signature verification
    • Fault injection mitigation
  • Timers and Clocks
    • Real-time clock
    • Watchdog timer
    • General-purpose timers (PWM, capture/compare)
    • Crystal and internal RC oscillators
    • Dual PLLs (48 MHz USB, 150 MHz core)
  • Power
    • Multiple low-power modes
    • On-chip SMPS and LDO
  • 7×7 mm QFN-60EP package
  • Software compatible with RP2040 (not pin-compatible)
  • Production supported through at least 2045

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Raspberry Pi RP2350A Microcontroller IC
Raspberry Pi RP2350A Microcontroller IC
$1.20
COM-29062
$1.2 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing