Raspberry Pi Touch Display 2 - 10″ Portrait
LCD-32394

Raspberry Pi Touch Display 2 - 10″ Portrait

SKU: LCD-32394

This version of the Raspberry Pi Touch Display 2 features a 10.1-inch touchscreen display designed for interactive Raspberry Pi applications. 

$96.95
In stock
SKU
LCD-32394
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The Raspberry Pi Touch Display 2 is a 10.1-inch touchscreen display designed for interactive Raspberry Pi applications. Featuring a 1200 × 1920 pixel resolution and a capacitive touchscreen with support for up to ten simultaneous touch points, it provides a direct interface for controlling applications without a keyboard or mouse. The display connects through a DSI interface and is powered directly by the host Raspberry Pi, eliminating the need for a separate display power supply.

The Touch Display 2 is compatible with Raspberry Pi 5 and Raspberry Pi Compute Modules used with compatible IO boards or carrier boards. It is suitable for home automation dashboards, industrial control panels, kiosks, digital signage, robotics interfaces, and other embedded applications requiring a touchscreen interface. The display includes the necessary connection cables and mounting hardware, with touchscreen drivers and on-screen keyboard support provided by Raspberry Pi OS. Note that the 10.1-inch version requires a four-lane DSI connection and is not compatible with Raspberry Pi 4 or earlier models or the Raspberry Pi Zero series.

Features & Specs

  • 10.1-inch touchscreen display
  • 1200 × 1920 pixel resolution
  • 24-bit RGB color
  • Capacitive touchscreen with support for up to ten simultaneous touch points
  • DSI interface with four-lane data support
  • Powered directly by the host Raspberry Pi
  • Compatible with Raspberry Pi 5 and Raspberry Pi Compute Modules with compatible IO boards or carrier boards
  • Raspberry Pi OS touchscreen driver and on-screen keyboard support
  • Includes connection cables and mounting hardware

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Raspberry Pi Touch Display 2 - 10″ Portrait
Raspberry Pi Touch Display 2 - 10″ Portrait
$96.95
LCD-32394
$96.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing