Raspberry Pi Touch Display 2 - 5″ Portrait
LCD-29427

Raspberry Pi Touch Display 2 - 5″ Portrait

SKU: LCD-29427

This version of the Raspberry Pi Touch Display 2 features a 5-inch touchscreen display designed for interactive Raspberry Pi applications. 

$53.95
In stock
SKU
LCD-29427
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The Raspberry Pi Touch Display 2 — 5 inch (Portrait) is a compact multi-touch capacitive touchscreen that connects via the DSI port and draws power from the GPIO, offering plug-and-play simplicity with all compatible Raspberry Pi models except the Zero series. A portrait-oriented panel with 720 × 1280 24-bit RGB resolution, it delivers sharp visuals, five-finger touch support, and anti-glare treatment for clear viewing and responsive input.

The active area measures approximately 62.1 × 110.4 mm within a 155 × 88 mm body, and the viewing angle is about 80°—slightly narrower than its 7-inch sibling. It’s powered directly from the Pi via GPIO, and only a DSI ribbon cable is required for display and touch, making assembly clean and straightforward.

Integrated with Raspberry Pi OS, the display works immediately without calibration or driver fuss, and its compact design makes it well suited to embedded controls, smart-home interfaces, portable dashboards, and interactive kiosks. It will remain in production until at least January 2030, ensuring long-term project consistency and support.

Features & Specs

  • Size: 91.46mm x 143.4mm
  • Active Area: 62.1mm x 110.4mm
  • Viewing Angle: 80 degrees
  • Display Format: 24-bit RGB, 720 x 1280 pixels
  • Display Type: LCD TFT
  • Touch Response Time:
    • Typical: 35ms
    • Max: 40ms
  • Surface Treatment: Anti-glare
  • Color Configuration: RGB-stripe
  • Backlight Brightness: 500 cd/m2
  • Operating Temperature: −20°C to +70°C

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Raspberry Pi Touch Display 2 - 5″ Portrait
Raspberry Pi Touch Display 2 - 5″ Portrait
$53.95
LCD-29427
$53.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing