Raspberry Pi Touch Display 2
LCD-26685

Raspberry Pi Touch Display 2

SKU: LCD-26685

The Raspberry Pi Touch Display 2 is a 7" touchscreen display for Raspberry Pi. It is ideal for interactive projects such as tablets, entertainment systems, and information dashboards.

$88.00
In stock
SKU
LCD-26685
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The Raspberry Pi Touch Display 2 is a 7" touchscreen display for Raspberry Pi. It is ideal for interactive projects such as tablets, entertainment systems, and information dashboards.

Raspberry Pi OS provides touchscreen drivers with support for five-finger touch and an on-screen keyboard, giving you full functionality without the need to connect a keyboard or mouse.

Only two connections are required to connect the 720 × 1280 display to your Raspberry Pi: power from the GPIO port and a ribbon cable that connects to the DSI port on all Raspberry Pi computers except for the Raspberry Pi Zero line.

Features & Specs

  • Size: 120.24mm x 189.32mm
  • Active Area: 86.94mm x 154.56mm
  • Viewing Angle: 85 degrees
  • Display Format: 24-bit RGB, 720 x 1280 pixels
  • Display Type: LCD TFT
  • Touch Response Time:
    • Typical: 35ms
    • Max: 40ms
  • Surface Treatment: Anti-glare
  • Color Configuration: RGB-stripe
  • Backlight Brightness: 500 cd/m2
  • Operating Temperature: −20°C to +70°C

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Raspberry Pi Touch Display 2
Raspberry Pi Touch Display 2
$88.00
LCD-26685
$88 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing