Raspberry Pi Zero 2 W (with Headers)
DEV-26256

Raspberry Pi Zero 2 W (with Headers)

SKU: DEV-26256
$18.00
In stock
SKU
DEV-26256
In stock
Stock/Discounts

The Raspberry Pi Zero 2 W is the next iteration in the Pi Zero line that remains as one of the most affordable single-board computers on the market.

Helpful Documentation

Product Overview

This version of the Raspberry Pi Zero 2 W comes with headers pre-soldered to all the broken out through-hole vias.

The Raspberry Pi Zero 2 W is the next iteration in the Pi Zero line that remains as one of the most affordable single-board computers on the market. The successor to the breakthrough Raspberry Pi Zero W, Raspberry Pi Zero 2 W is a form factor–compatible drop-in replacement for the original board.

The board incorporates a quad-core 64-bit Arm Cortex-A53 CPU, clocked at 1GHz. At its heart is a Raspberry Pi RP3A0 system-in-package (SiP), integrating a Broadcom BCM2710A1 die with 512MB of LPDDR2 SDRAM. The upgraded processor provides the Raspberry Pi Zero 2 W with 40% more single-threaded performance, and five times more multi-threaded performance, than the original single-core Raspberry Pi Zero.

The Raspberry Pi Zero 2 W offers 2.4GHz 802.11 b/g/n wireless LAN and Bluetooth 4.2, along with support for Bluetooth Low Energy (BLE), and modular compliance certification.

The board is equipped with a microSD card slot, a CSI-2 camera connector, a USB On-The-Go (OTG) port, and an unpopulated footprint for a HAT-compatible 40-pin GPIO header. It is powered via a micro USB socket. Video output is via a mini HDMI port; composite video output can easily be made available via test points if needed.

Sharing the same form factor as the original Raspberry Pi Zero, Raspberry Pi Zero 2 W fits inside most existing Raspberry Pi Zero cases.

Important: The Raspberry Pi Zero 2 W is limited to one unit per customer account.

-> <-

Hookup Accessories

Features & Specs

  • Form factor: 65mm × 30mm
  • Processor: Broadcom BCM2710A1, quad-core 64-bit SoC (Arm Cortex-A53 @ 1GHz)
  • Memory: 512MB LPDDR2
  • Connectivity:
  • 2.4GHz IEEE 802.11b/g/n wireless LAN, Bluetooth 4.2, BLE, onboard antenna
  • 1 × USB 2.0 interface with OTG
  • HAT-compatible 40-pin I/O header footprint
  • microSD card slot
  • Mini HDMI port
  • CSI-2 camera connector
  • Video:
  • HDMI interface
  • Composite video
  • Multimedia:
  • H.264, MPEG-4 decode (1080p30)
  • H.264 encode (1080p30)
  • OpenGL ES 1.1, 2.0 graphics
  • Input power: 5V DC 2.5A
  • Operating temperature: -20°C to +70°C

Customer Reviews

Raspberry Pi Zero 2 W (with Headers)
Raspberry Pi Zero 2 W (with Headers)
$18.00
DEV-26256

Stock and Customer Discounts

$18 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing