Raspberry Pi Zero
DEV-21330

Raspberry Pi Zero

SKU: DEV-21330

The Raspberry Pi Zero is half the size of a Model A+, with twice the utility. A tiny Raspberry Pi that’s affordable enough for any project!

$14.00
Out of stock
SKU
DEV-21330
Out of stock
Stock/Discounts

Helpful Documentation

Product Overview

The Raspberry Pi Zero is half the size of a Model A+, with twice the utility. A tiny Raspberry Pi that’s affordable enough for any project! At $10, the Raspberry Pi Zero is an incredibly affordable single board computer that works as well headless as it does as a traditional PC. It features the same 40 pin connector you'll find on the other Raspberry Pi single board computers as well as the CSI camera connector (a special ribbon cable is required). The Broadcom BCM2835 1GHz processor supplies enough processing power for uses such as video or music playback and is paired with 512MB of RAM.

This is the entry level board for the Raspberry Pi Zero line. We offer additional options with wireless connectivity in the related products below.

Features & Specs

  • 1GHz single-core CPU
  • 512MB RAM
  • Mini HDMI port
  • Micro USB OTG port
  • Micro USB power
  • HAT-compatible 40-pin header
  • Composite video and reset headers
  • CSI camera connector (v1.3 only)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Raspberry Pi Zero
Raspberry Pi Zero
$14.00
DEV-21330
$14 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing