This product is Not Recommended for New Designs (NRND).

Real Time Clock Module (RV-1805-C3)
COM-30227

Real Time Clock Module (RV-1805-C3)

SKU: COM-30227

A hermetically sealed, ultra-low power (80nA) I2C Real-Time Clock module with an integrated crystal.

$5.50
In stock
SKU
COM-30227
In stock
Stock/Discounts

This product is Not Recommended for New Designs (NRND).

Helpful Documentation

Product Overview

The RV-1805-C3 is an ultra-low power Real-Time Clock (RTC) module designed for high efficiency and reliability. This surface-mount device integrates the crystal (XTAL) directly into a hermetically sealed ceramic package, eliminating the need for external clock tuning and ensuring accurate timekeeping even in harsh environments.

Operating with a maximum timekeeping current of just 0.08µA (80nA), this module is exceptional for battery-powered applications where longevity is critical. It features a standard I2C interface for easy communication and includes a robust set of internal features, including a backup battery trickle charger, watchdog timer, and 256 bytes of user RAM.

Features & Specs

  • Type: Clock/Calendar
  • Features: Alarm, Programmable Clock Output, RAM, Timer, Trickle Charger, Watchdog Timer
  • Memory Size: 256B
  • Time Format: HH:MM:SS:hh (12/24 hr)
  • Date Format: YY-MM-DD-dd
  • Interface: I2C, 2-Wire Serial
  • Voltage - Supply: 1.5V ~ 3.6V
  • Current - Timekeeping (Max): 0.08µA @ 3V
  • Operating Temperature: -40°C ~ 85°C (TA)
  • Mounting Type: Surface Mount
  • Mfg #: RV-1805-C3-32.768KHZ-2PPM-TA-QC

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Real Time Clock Module (RV-1805-C3)
Real Time Clock Module (RV-1805-C3)
$5.50
COM-30227
$5.5 retail price.

Available Discounts

  • $5.23 | 25+ units
  • $4.95 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing