This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Rectron 1N5359B 5W Silicon Zener Diode
COM-18420

Rectron 1N5359B 5W Silicon Zener Diode

SKU: COM-18420
In stock
SKU
COM-18420

Rectron 1N5359B 5W Silicon Zener Diode features low cost, low leakage, low forward voltage drop, and high current capability.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Rectron 1N5359B 5W Silicon Zener Diode features low cost, low leakage, low forward voltage drop, and high current capability. This diode operates from 22.8V to 25.2V Zener voltage (VZ) range, 50mA Zener current (IZ), and 5% voltage tolerance. The 1N5359B Zener diode is available in a Through-hole mounting style package and molded plastic case.

Features & Specs

  • 22.8V to 25.2V Zener voltage (VZ) range
  • 50mA Zener current (IZ)
  • 5W power rating
  • 3.5Ω Zener impedance at IZ (Ohms)
  • 100Ω Zener impedance at IZK (Ohms)
  • 1mA Zener current (IZK)
  • 18.2V reverse voltage (VR)
  • 0.5µA reverse current (IR)
  • 5% voltage tolerance

Documentation

Customer Reviews

Rectron 1N5359B 5W Silicon Zener Diode
Rectron 1N5359B 5W Silicon Zener Diode COM-18420

Stock and Customer Discounts

$0.95 retail price.

Available Discounts

  • $0.90 | 25+ units
  • $0.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing