Red LED - Surface Mount (1206)
COM-27913

Red LED - Surface Mount (1206)

SKU: COM-27913

This is a basic red surface mounted LED.

$0.15
In stock
SKU
COM-27913
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a basic red surface mounted LED. The same red LED used on our RedBoard line of products and many more.

Features & Specs

  • Color: Red
  • Configuration: Standard
  • Lens Color: Colorless
  • Lens Transparency: Clear
  • Millicandela Rating: 54mcd
  • Lens Style: Rectangle with Flat Top
  • Lens Size: 2.06mm x 1.60mm
  • Voltage - Forward (Vf) (Typ): 2V
  • Current - Test: 20mA
  • Viewing Angle: 130°
  • Mounting Type: Surface Mount
  • Wavelength - Dominant: 631nm
  • Wavelength - Peak: 639nm
  • Mfg Part #: LTST-C150KRKT

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Red LED - Surface Mount (1206)
Red LED - Surface Mount (1206)
$0.15
COM-27913
$0.15 retail price.

Available Discounts

  • $0.14 | 10+ units
  • $0.13 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing