Relay SPDT Sealed
COM-00100

Relay SPDT Sealed

SKU: COM-00100
$2.50
In stock
SKU
COM-00100
In stock
Stock/Discounts

Product Overview

These are high quality Single Pole - Double Throw (SPDT) sealed relays. Use them to switch high voltage, and/or high current devices.

This relay's coil is rated up to 12V, with a minimum switching voltage of 5V. The contacts are rated up to 5A (@250VAC, 30VDC).

Note: In the Datasheet below there is a pin layout listed as "Bottom View." Be aware, this pin layout is actually the top-down view NOT bottom-up.

Features:

  • 5V DC SPDT Relay
  • Rated up to 5A
  • Fully Sealed

Documents:

Features & Specs

  • Contact Rating (at Resistive Load):
  • 5A 250VAC
  • 5A 30VDC
  • Max. Switching Voltage: 250VAC, 30VDC
  • Max. Operating Power: 1250VA
  • Max. Switching current: 5A
  • Min. Switching Load: 10mA 5VDC
  • Coil Rated Voltage: 5VDC
  • Coil Rated Current: 90mA
  • Pick-up Voltage: 3.75VDC(75%Max.of nominal voltage)
  • Drop-out Voltage: 0.25V(5%Min. of nominal voltage)
  • Coil Resistance: 56Ω±10%(at 20℃)
  • Contact Resistance: Max. 100mΩ(initial)
  • Insulation Resistance: Min. 100MΩ at 500VDC
  • Dielectric Strength:
  • Between Coil & Contact: 3000VAC 50 HZ/60 HZ (1 minute)
  • Between Contacts: 750VAC 50 HZ/60 HZ (1 minute)
  • Operate Time: Max. 20mSec.
  • Release Time: Max. 10mSec.
  • Ambient Temperature: -40℃~+85℃
  • Vibration Resistance (Endurance): 1.5mm D.A. 10-55HZ
  • Shock Resistance: Min. 10G Unerror
  • Mechanical Life: 10,000,000 Operations (no load)
  • Electrical Life: 100,000 Operations (at rated load)
  • Weight: Approx. 4g

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Relay SPDT Sealed
Relay SPDT Sealed
$2.50
COM-00100
$2.5 retail price.

Available Discounts

  • $2.38 | 25+ units
  • $2.25 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing