Renesas Electronics RA6M4 32-bit ARM® Microcontroller - 64-pin
Renesas Electronics RA6M4 32-bit ARM® Microcontrollers are built on a highly efficient 40nm process.
Product Overview
Renesas Electronics RA6M4 32-bit ARM® Microcontrollers are built on a highly efficient 40nm process. These ARM microcontrollers are supported by an open and flexible ecosystem concept called Flexible Software Package (FSP). The FSP uses FreeRTOS as a base and can also be replaced and expanded. Features include 200MHz Arm® Cortex®-M33 core with Trustzone, 1MB code flash memory, 256KB SRAM, BGO/SWAP function, and capacitive touch sensing unit. These MCUs are suitable for IoT applications requiring strong security, rich connectivity, and large embedded RAM with parity/ECC and low power consumption.
The RA6M4 ARM® microcontrollers are highly power efficient with 104μA/MHz in active mode and fast wakeup times from standby (30μs from MOCO). These MCUs also feature an integrated security crypto module with several cryptography accelerators, key management support, tamper detection, and power analysis resistance. Applications include general purpose, security, metering electricity, automated meter reading industry, door openers, sewing machines, vending machines, and Heating, Ventilation, and Air Conditioning (HVAC).
Features & Specs
- 200MHz Arm® Cortex®-M33 with Trustzone
- 8kB data flash to store data as in EEPROM
- 1kB stand-by SRAM
- Scalable from 64-pin to 144-pin packages
- Capacitive touch sensing unit
- 512kB to 1MB flash memory and 192kB SRAM with parity and 64kB SRAM with ECC
- Integrated security crypto module with several Cryptography accelerator includes:
- Accelerators
- Key management support
- Tamper detection
- Power analysis resistance
- Large 256kB embedded SRAM with parity / ECC and also 1kB standby RAM for low power apps and strong safety
- Dual-bank-flash with background operation
- Ethernet controller with Direct Memory Access (DMA)
- USB 2.0 full speed
- CAN 2.0B
- QuadSPI and OctaSPI
- Serial Communications Interface (SCI) (UART, Simple Serial Peripheral Interface (SPI), and simple I2C)
- SPI/ I2C multimaster interface
- Secure Digital Host Interface (SDHI) and MMC
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $14.20 | 25+ units
- $13.46 | 100+ units