Renesas Electronics RA6M4 Evaluation Kit
DEV-17586
Renesas Electronics RA6M4 Evaluation Kit
SKU: DEV-17586
Renesas Electronics RA6M4 Evaluation Kit is designed to evaluate RA6M4 32-bit ARM® microcontroller including on-chip debugger.
Out of stock
SKU
DEV-17586
Product Overview
Renesas Electronics RA6M4 Evaluation Kit is designed to evaluate RA6M4 32-bit ARM® microcontroller including on-chip debugger. This RA6M4 32-bit ARM® microcontrollers are built on a high efficient 40nm process.
Includes:
- EK-RA6M4 board
- Micro USB device cable (type-A male to micro-B male)
- Micro USB host cable (type-A male to micro-B male)
- Ethernet patch cable
Features & Specs
- 200MHz Arm® Cortex®-M33 core with Trustzone
- 8kB data flash to store data as in EEPROM
- 1kB stand-by SRAM
- Scalable from 64-pin to 144-pin packages
- Capacitive touch sensing unit
- 512kB to 1MB flash memory and 192kB SRAM with parity and 64kB SRAM with ECC
- Integrated security crypto module with several Cryptography accelerator includes:
- Accelerators
- Key management support
- Tamper detection
- Power analysis resistance
- Large 256kB embedded SRAM with parity / ECC and also 1kB standby RAM for low power apps and strong safety
- Dual-bank-flash with background operation
- Ethernet controller with Direct Memory Access (DMA)
- USB2.0 full speed
- CAN 2.0B
- QuadSPI and OctaSPI
- Serial Communications Interface (SCI) (UART, Simple Serial Peripheral Interface (SPI), and simple I2C)
- SPI/ I2C multimaster interface
- Secure Digital Host Interface (SDHI) and MMC
Documentation
Customer Reviews

Renesas Electronics RA6M4 Evaluation Kit
DEV-17586
$116.95 retail price.
Available Discounts
- $111.10 | 25+ units
- $105.26 | 100+ units