Renesas Electronics RL78/F13 Starter Kit
DEV-18216
Renesas Electronics RL78/F13 Starter Kit
SKU: DEV-18216
In stock
SKU
DEV-18216
Renesas Electronics RL78/F13 Starter Kit is designed to evaluate the RL78/F13 Microcontrollers.
Product Overview
Renesas Electronics RL78/F13 Starter Kit is designed to evaluate the RL78/F13 Microcontrollers. The RL78/F13 Microcontrollers offer a low consumption current, 16KB to 128KB flash memory range, and a 20 to 80-pin package. The Renesas RL78/F13 Starter Kit features the QB-R5F10BMG-TB target board, which contains an RL78/F13 device with 80 pins and 128KB Flash memory.
Includes:
- KickStart edition of IAR EWRL78 (16KB)
- E1 On-chip debugging emulator
- Quick-start guide, user’s manual and sample software
Features & Specs
- 80-pin device (R5F10BMG)
- CAN & LIN interface
- One switch, two LEDs
- Breadboard area (2.54mm pin pitch)
- 4MHz main clock resonator
- 14-pin debugging and programming interface
Documentation
Customer Reviews

Renesas Electronics RL78/F13 Starter Kit
DEV-18216
Stock and Customer Discounts
$320.95 retail price.
Available Discounts
- $304.90 | 25+ units
- $288.86 | 100+ units