Renesas Electronics RL78/F14 Starter Kit
DEV-18213
Renesas Electronics RL78/F14 Starter Kit
SKU: DEV-18213
Renesas Electronics RL78/F14 Starter Kit is designed to evaluate the RL78/F14 Microcontrollers.
Out of stock
SKU
DEV-18213
Product Overview
Renesas Electronics RL78/F14 Starter Kit is designed to evaluate the RL78/F14 Microcontrollers. The RL78/F14 Microcontrollers provide a low consumption current, 48 to 256KB flash memory, and a 30 to 100-pin range package. The Renesas RL78/F14 Starter Kit features the QB-R5F10PPJ-TB target board, which contains an RL78/F14 device with 100 pins and 256KB Flash memory.
Includes:
- KickStart edition of IAR EWRL78 (16KB)
- E1 On-chip debugging emulator
- Quick-start guide, user’s manual and sample software
Features & Specs
- 100-pin device (R5F10PPJ)
- CAN & LIN interface
- One switch, two LEDs
- Breadboard area (2.54mm pin pitch)
- 4MHz main clock resonator
- 14-pin debugging and programming interface
Documentation
Customer Reviews

Renesas Electronics RL78/F14 Starter Kit
DEV-18213
$320.95 retail price.
Available Discounts
- $304.90 | 25+ units
- $288.86 | 100+ units