Renesas Electronics RL78/F15 Starter Kit
DEV-18212
Renesas Electronics RL78/F15 Starter Kit
SKU: DEV-18212
Out of stock
SKU
DEV-18212
Renesas Electronics RL78/F15 Starter Kit is designed to evaluate the RL78/F15 Microcontrollers.
Product Overview
Renesas Electronics RL78/F15 Starter Kit is designed to evaluate the RL78/F15 Microcontrollers. The RL78/F15 Microcontrollers feature enhanced CAN / LIN / IEBus and memory lineup designed for automotive applications. The Renesas RL78/F15 Starter Kit features the Y-QB-R5F113TL-TB-V2 target board, which contains an RL78/F15 device with 144 pins.
Includes:
- Y-QB-R5F113TL-TB-V2 Target board
- E1 On-chip debugging emulator
- IAR EWRL78 kickstart edition
- Quick-start guide
Features & Specs
- 144-pin RL78/F15 (R5F113TL) device
- 14-pin debug and flash programming interface
- CAN + LIN interface
- 4MHz main clock resonator
- One switch, two LEDs
- Universal breadboard area (2.54mm pitch)
Documentation
Customer Reviews

Renesas Electronics RL78/F15 Starter Kit
DEV-18212
Stock and Customer Discounts
$335.95 retail price.
Available Discounts
- $319.15 | 25+ units
- $302.36 | 100+ units