Renesas FS3000-1005 Air Velocity Module (SMD)
SEN-29758

Renesas FS3000-1005 Air Velocity Module (SMD)

SKU: SEN-29758

The FS3000-1005 is a surface-mount type air velocity module that uses a MEMS thermopile-based sensor. The FS3000-1005 has a range of 0-7.23m/s (0-16.17mph).

$24.95
In stock
SKU
SEN-29758
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The FS3000-1005 is a surface-mount type air velocity module that uses a MEMS thermopile-based sensor. The FS3000-1005 has a range of 0-7.23m/s (0-16.17mph).

The FS3000-1005 features a digital output with 12-bit resolution. The sensor comprises a “solid” thermal isolation technology and silicon-carbide coating to protect it from abrasive wear and water condensation.

The module features a compact design fit for low profile enclosures.

Features & Specs

  • Air Flow Range: 0-7.23m/s (0-16.17mph)
  • Digital Output: I2C
  • Supply Voltage: 3.3V
  • Operating Temperature: -20°C ~ 85°C
  • Dimensions: 8 x 9 x 4mm
  • Mfg Part #: FS3000-1005

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Renesas FS3000-1005 Air Velocity Module (SMD)
Renesas FS3000-1005 Air Velocity Module (SMD)
$24.95
SEN-29758
$24.95 retail price.

Available Discounts

  • $23.70 | 25+ units
  • $22.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing