Renesas FS3000-1015 Air Velocity Sensor Module
SEN-27643
Renesas FS3000-1015 Air Velocity Sensor Module
SKU: SEN-27643
The Renesas FS3000-1015 is a surface-mount air velocity module with a range of 0-15m/s (0-33.6mph).
$19.95
In stock
SKU
SEN-27643
Helpful Documentation
Product Overview
The Renesas FS3000-1015 is a surface-mount air velocity module with a range of 0-15m/s (0-33.6mph). It utilizes a MEMS thermopile-based sensor, features a digital output with 12-bit resolution and comprises a “solid” thermal isolation technology and silicon carbide coating to protect it from abrasive wear and water condensation.
Features & Specs
- Flow Sensor Type: Air
- Digital Output: I2C
- Supply Voltage: 3.3V
- Operating Temperature: -20°C ~ 85°C
- Dimensions: 8 x 9 x 3.7mm
- Mfg Part #: FS3000-1015
Documentation
Customer Reviews

Renesas FS3000-1015 Air Velocity Sensor Module
$19.95
SEN-27643
$19.95 retail price.
Available Discounts
- $18.95 | 10+ units
- $17.96 | 25+ units
- $16.96 | 100+ units