This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Renesas / IDT RA2E1 Evaluation Kit
DEV-17961

Renesas / IDT RA2E1 Evaluation Kit

SKU: DEV-17961

Develop embedded systems applications using Flexible Software Package (FSP) and e2 studio IDE.

Out of stock
SKU
DEV-17961

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Renesas / IDT RA2E1 Evaluation Kit allows for evaluating the features of the RA2E1 MCUs. Develop embedded systems applications using Flexible Software Package (FSP) and e2 studio IDE. A set of rich onboard features along with a choice of popular ecosystem add-ons bring big ideas to life.

Features & Specs

  • R7FA2E1A92DFM MCU (referred to as RA MCU)
  • 48MHz, Arm® Cortex®-M23 core
  • 128kB Code Flash, 16kB SRAM
  • 64 pins, LQFP package
  • Native pin access through 1 x 40-pin and 2 x 14-pin male headers
  • MCU current measurement points for precision current consumption measurement
  • Multiple clock sources - RA MCU oscillator and sub-clock oscillator crystals, providing precision 24.000MHz and 32,768Hz reference clock, additional low-precision clocks are available internal to the RA MCU

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Renesas / IDT RA2E1 Evaluation Kit
Renesas / IDT RA2E1 Evaluation Kit DEV-17961
$80.95 retail price.

Available Discounts

  • $76.90 | 25+ units
  • $72.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing