Resistor - 1.8k Ohms ±1% 1/10W SMD
COM-30022

Resistor - 1.8k Ohms ±1% 1/10W SMD

SKU: COM-30022

A high-quality surface-mount resistor ideal for precision electronics

$0.10
In stock
SKU
COM-30022
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a high-precision, surface-mount (SMD) resistor. Its ±1% tolerance makes it ideal for sensitive applications requiring accuracy and consistency. The resistor is rated for  () of power and comes in an industry-standard package, perfect for modern, space-constrained PCB designs.

Note: Resistors are sold individually, allowing you to purchase the exact quantity you need.

Features & Specs

  • Resistance: 1.8kOhms
  • Tolerance: ±1%
  • Power (Watts): 0.1W, 1/10W
  • Composition: Thick Film
  • Temperature Coefficient: ±100ppm/°C
  • Operating Temperature: -55°C ~ 155°C
  • Dimensions: 0.063" L x 0.031" W (1.60mm x 0.80mm)
  • Height - Seated (Max): 0.022" (0.55mm)
  • Mfg #: RC0603FR-071K8L

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Resistor - 1.8k Ohms ±1% 1/10W SMD
Resistor - 1.8k Ohms ±1% 1/10W SMD
$0.10
COM-30022
$0.1 retail price.

Available Discounts

  • $0.09 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing