Resistor 10k Ohm 1/10W ±1%
COM-30220

Resistor 10k Ohm 1/10W ±1%

SKU: COM-30220

A high-precision 10k Ohm 0603 SMD resistor featuring a 1/10W power rating, tight ±1% tolerance, and AEC-Q200 automotive qualification.

$0.10
In stock
Only 4 left
SKU
COM-30220
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a high-precision, 10k Ohm surface-mount (SMD) resistor in a standard 0603 package. It features a 1/10W (0.1W) power rating, a tight ±1% tolerance, and a thick film composition. As an AEC-Q200 qualified component, it is rated for high reliability and is ideal for automotive electronics, measurement equipment, and other demanding applications.

Features & Specs

  • Resistance: 10k Ohms
  • Tolerance: ±1%
  • Power (Watts): 0.1W, 1/10W
  • Composition: Thick Film
  • Features: Automotive AEC-Q200
  • Temperature Coefficient: ±100ppm/°C
  • Operating Temperature: -55°C ~ 155°C
  • Dimensions: 0.063" L x 0.031" W (1.60mm x 0.80mm)
  • Height - Seated (Max): 0.022" (0.55mm)
  • Number of Terminations: 2
  • Mfg #: NRC06F1002TRF

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Resistor 10k Ohm 1/10W ±1%
Resistor 10k Ohm 1/10W ±1%
$0.10
COM-30220
$0.1 retail price.

Available Discounts

  • $0.09 | 25+ units

Looking for even larger quantities?

Get in touch for Volume Pricing