Resistor 10k Ohm 1/6th Watt PTH
COM-08374

Resistor 10k Ohm 1/6th Watt PTH

SKU: COM-08374
$0.10
In stock
SKU
COM-08374
In stock
Stock/Discounts

1/6th Watt, +/- 5% tolerance PTH resistor.

Product Overview

1/6th Watt, +/- 5% tolerance PTH resistor. Commonly used in PCBs and perf boards, these 10K resistors make excellent pull-ups, pull-downs, and current limiters. Because of the thin leads we don't recommend them for breadboards.

Note: Sold as singles.

Hookup Accessories

Features & Specs

  • Resistance: 10 kOhms
  • Tolerance: ±5%
  • Power (Watts): 0.167W, 1/6W
  • Composition: Carbon Film
  • Temperature Coefficient: -500/+350ppm/°C
  • Operating Temperature: -55°C ~ 155°C
  • Number of Terminations: 2
  • Part #: CFR-12JR-52-10K

Documentation

Customer Reviews

Resistor 10k Ohm 1/6th Watt PTH
Resistor 10k Ohm 1/6th Watt PTH
$0.10
COM-08374

Stock and Customer Discounts

$0.1 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing