Resistor 12.1kOhms ±1% 1/10W SMD
COM-30153

Resistor 12.1kOhms ±1% 1/10W SMD

SKU: COM-30153

This is a 12.1 kOhms, 1/10W, ±1% tolerance SMD resistor.

$0.10
In stock
SKU
COM-30153
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a 12.1 kOhms, 1/10W, ±1% tolerance SMD resistor.

Features & Specs

  • Resistance: 12.1 kOhms
  • Tolerance: ±1%
  • Power (Watts): 0.1W, 1/10W
  • Composition: Thick Film
  • Features: Moisture Resistant
  • Temperature Coefficient: ±100ppm/°C
  • Operating Temperature: -55°C ~ 155°C
  • Dimensions: 0.063" L x 0.031" W (1.60mm x 0.80mm)
  • Height - Seated (Max): 0.022" (0.55mm)
  • Number of Terminations: 2
  • Mfg #: RC0603FR-0712K1L

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Resistor 12.1kOhms ±1% 1/10W SMD
Resistor 12.1kOhms ±1% 1/10W SMD
$0.10
COM-30153
$0.1 retail price.

Available Discounts

  • $0.09 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing