Resistor - 1k Ohm, 1/10W
COM-29465

Resistor - 1k Ohm, 1/10W

SKU: COM-29465

1k Ohm, 1/10W, ±1% tolerance SMD resistor.

$0.10
In stock
SKU
COM-29465
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a high-precision 1k Ohm resistor in a compact, surface-mount package. With its ±1% tolerance, this guarantees a more accurate and stable resistance than standard 5% resistors. This makes it an excellent choice for circuits that depend on precise values, such as measurement instruments, analog filters, or sensor interfaces.

With a power rating of 1/10W (0.1W) and a standard 0603 footprint, it is perfectly suited for low-power, high-density applications in modern electronics.

Features & Specs

  • Resistance: 1k Ohms
  • Tolerance: ±1%
  • Power (Watts): 0.1W, 1/10W
  • Composition: Thick Film
  • Temperature Coefficient: ±100ppm/°C
  • Operating Temperature: -55°C ~ 155°C
  • Ratings: AEC-Q200
  • Dimensions: 0.061" L x 0.033" W (1.55mm x 0.08mm)
  • Height - Seated (Max): 0.020" (0.50mm)
  • Number of Terminations: 2
  • Mfg #: CRCW06031K00FKEA

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Resistor - 1k Ohm, 1/10W
Resistor - 1k Ohm, 1/10W
$0.10
COM-29465
$0.1 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing