This product has been retired from our catalog and is no longer for sale.

Resistor - 1k Ohms ±5% 1/4W PTH
COM-30025

Resistor - 1k Ohms ±5% 1/4W PTH

SKU: COM-30025

A classic axial leaded resistor, a staple component for hobbyists, students, and technicians.

Out of stock
SKU
COM-30025

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

This is a versatile, through-hole resistor, perfect for a wide range of electronics projects. This component features a standard ±5% tolerance and a power rating, making it a reliable choice for breadboarding, prototyping, and general repairs. Its axial leads are easy to work with in prototyping and in classic through-hole PCB designs.

Note: Resistors are sold individually, allowing you to purchase the exact quantity you need.

Features & Specs

  • Resistance: 1kOhms
  • Tolerance: ±5%
  • Power (Watts): 0.25W, 1/4W
  • Composition: Carbon Film
  • Temperature Coefficient: 0/ -400ppm/°C
  • Operating Temperature: -55°C ~ 155°C
  • Dimensions: 0.091" Dia x 0.236" L (2.30mm x 6.00mm)
  • Mfg #: CF14JT1K00

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Resistor - 1k Ohms ±5% 1/4W PTH
Resistor - 1k Ohms ±5% 1/4W PTH COM-30025
$0.1 retail price.

Available Discounts

  • $0.09 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing