Resistor 1 MOhms ±5% 1/6W (PTH)
COM-30154

Resistor 1 MOhms ±5% 1/6W (PTH)

SKU: COM-30154

A basic 1 MOhms, 1/6th Watt, ±5% tolerance PTH resistor. Commonly used in breadboards and perf boards.

$0.10
In stock
SKU
COM-30154
In stock
Stock/Discounts

Helpful Documentation

Product Overview

A basic 1 MOhms, 1/6th Watt, ±5% tolerance PTH resistor. Commonly used in breadboards and perf boards.

Note: Sold as singles.

Features & Specs

  • Resistance: 1 MOhms
  • Tolerance: ±5%
  • Power (Watts): 0.167W, 1/6W
  • Composition: Carbon Film
  • Features: Automotive AEC-Q200
  • Temperature Coefficient: 0/ -1500ppm/°C
  • Operating Temperature: -55°C ~ 155°C
  • Dimensions: 0.075" Dia x 0.134" L (1.90mm x 3.40mm)
  • Number of Terminations: 2
  • Mfg #: CFR-12JB-52-1M

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Resistor 1 MOhms ±5% 1/6W (PTH)
Resistor 1 MOhms ±5% 1/6W (PTH)
$0.10
COM-30154
$0.1 retail price.

Available Discounts

  • $0.09 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing