This product has been retired from our catalog and is no longer for sale.

Resistor 2.7k Ohm 1% 1/10W
COM-25168

Resistor 2.7k Ohm 1% 1/10W

SKU: COM-25168

This is a 2.7 kOhms, 1/10W, ±1% tolerance SMD resistor.

Out of stock
SKU
COM-25168

This product has been retired from our catalog and is no longer for sale.

Product Overview

This is a 2.7 kOhms, 1/10W, ±1% tolerance SMD resistor.

Note: Sold as singles.

Features & Specs

  • Resistance: 2.7 kOhms
  • Tolerance: ±1%
  • Power (Watts): 0.1W, 1/10W
  • Composition: Thick Film
  • Moisture Resistant
  • Temperature Coefficient: ±100ppm/°C
  • Operating Temperature: -55°C ~ 155°C
  • Number of Terminations: 2
  • Part #: RC0603FR-072K7L

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Resistor 2.7k Ohm 1% 1/10W
Resistor 2.7k Ohm 1% 1/10W COM-25168
$0.1 retail price.

Available Discounts

  • $0.09 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing