Resistor 220 mOhms ±1% 1/4W SMD
COM-30155

Resistor 220 mOhms ±1% 1/4W SMD

SKU: COM-30155

This is a 220 mOhms, 1/4W, ±1% tolerance SMD resistor.

$0.25
In stock
SKU
COM-30155
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a 220 mOhms, 1/4W, ±1% tolerance SMD resistor.

Note: Not recommended for new designs.

Features & Specs

  • Resistance: 220 mOhms
  • Tolerance: ±1%
  • Power (Watts): 0.25W, 1/4W
  • Composition: Thick Film
  • Features: Automotive AEC-Q200
  • Temperature Coefficient: ±250ppm/°C
  • Operating Temperature: -55°C ~ 155°C
  • Dimensions: 0.079" L x 0.049" W (2.00mm x 1.25mm)
  • Height - Seated (Max): 0.026" (0.65mm)
  • Number of Terminations: 2
  • Mfg #: MCR10EZHFLR220

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Resistor 220 mOhms ±1% 1/4W SMD
Resistor 220 mOhms ±1% 1/4W SMD
$0.25
COM-30155
$0.25 retail price.

Available Discounts

  • $0.24 | 25+ units
  • $0.23 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing