Resistor 27 Ohm ±5% 1/10W
COM-27915

Resistor 27 Ohm ±5% 1/10W

SKU: COM-27915
$0.10
In stock
SKU
COM-27915
In stock
Stock/Discounts

This is a 27 Ohm, 1/10W, ±5% tolerance SMD resistor.

Helpful Documentation

Product Overview

This is a 27 Ohm, 1/10W, ±5% tolerance SMD resistor.

Note: Sold as singles.

Features & Specs

  • Resistance: 27 Ohms
  • Tolerance: ±5%
  • Power (Watts): 0.1W, 1/10W
  • Composition: Thick Film
  • Temperature Coefficient: ±100ppm/°C
  • Operating Temperature: -55°C ~ 155°C
  • Dimensions: 0.063" L x 0.031" W (1.60mm x 0.80mm)
  • Height - Seated (Max): 0.022" (0.55mm)
  • Number of Terminations: 2
  • Moisture Resistant
  • Mfg Part #: RC0603JR-0727RL

Documentation

Customer Reviews

Resistor 27 Ohm ±5% 1/10W
Resistor 27 Ohm ±5% 1/10W
$0.10
COM-27915

Stock and Customer Discounts

$0.1 retail price.

Available Discounts

  • $0.09 | 25+ units

Looking for even larger quantities?

Get in touch for Volume Pricing