Resistor 4.7K Ohm 1/10W 1%
COM-18280

Resistor 4.7K Ohm 1/10W 1%

SKU: COM-18280

This is a 4.7 kOhms, 1/10W, ±1% tolerance SMD resistor.

$0.10
In stock
Only 4 left
SKU
COM-18280
In stock
Stock/Discounts

Product Overview

This is a 4.7 kOhms, 1/10W, ±1% tolerance SMD resistor.

Note: Sold as singles.

Features & Specs

  • Resistance: 4.7 Ohms
  • Tolerance: ±1%
  • Power (Watts): 0.1W, 1/10W
  • Composition: Thick Film
  • Temperature Coefficient: ±200ppm/°C
  • Operating Temperature: -55°C ~ 155°C
  • Number of Terminations: 2
  • Part #: CR0603-F/-4R70ELF

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Resistor 4.7K Ohm 1/10W 1%
Resistor 4.7K Ohm 1/10W 1%
$0.10
COM-18280
$0.1 retail price.

Available Discounts

  • $0.09 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing