Resistor 470 Ohm 1/10W 1%
COM-18279

Resistor 470 Ohm 1/10W 1%

SKU: COM-18279
$0.10
In stock
SKU
COM-18279
In stock
Stock/Discounts

This is a 470 Ohms, 1/10W, ±1% tolerance SMD resistor.

Product Overview

This is a 470 Ohms, 1/10W, ±1% tolerance SMD resistor.

Note: Sold as singles.

Features & Specs

  • Resistance: 470 Ohms
  • Tolerance: ±1%
  • Power (Watts): 0.1W, 1/10W
  • Composition: Thick Film
  • Moisture Resistant
  • Temperature Coefficient: ±100ppm/°C
  • Operating Temperature: -55°C ~ 155°C
  • Number of Terminations: 2
  • Part #: CR0603-FX-4700ELF

Documentation

Customer Reviews

Resistor 470 Ohm 1/10W 1%
Resistor 470 Ohm 1/10W 1%
$0.10
COM-18279

Stock and Customer Discounts

$0.1 retail price.

Available Discounts

  • $0.09 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing