Resistor 47kOhms ±5% 1/4W PTH
COM-30156

Resistor 47kOhms ±5% 1/4W PTH

SKU: COM-30156

A basic 47 kOhms, 1/4th Watt, ±5% tolerance PTH resistor. Commonly used in breadboards and perf boards.

$0.10
In stock
SKU
COM-30156
In stock
Stock/Discounts

Helpful Documentation

Product Overview

A basic 47 kOhms, 1/4th Watt, ±5% tolerance PTH resistor. Commonly used in breadboards and perf boards.

Note: Sold as singles.

Features & Specs

  • Resistance: 47 kOhms
  • Tolerance: ±5%
  • Power (Watts): 0.25W, 1/4W
  • Composition: Carbon Film
  • Temperature Coefficient: 0/ -500ppm/°C
  • Operating Temperature: -55°C ~ 155°C
  • Dimensions: 0.091" Dia x 0.236" L (2.30mm x 6.00mm)
  • Number of Terminations: 2
  • Mfg #: CF14JT47K0

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Resistor 47kOhms ±5% 1/4W PTH
Resistor 47kOhms ±5% 1/4W PTH
$0.10
COM-30156
$0.1 retail price.

Available Discounts

  • $0.09 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing