Resistor - 51k Ohms ±5% 1/10W SMD
COM-30024

Resistor - 51k Ohms ±5% 1/10W SMD

SKU: COM-30024

A standard surface-mount resistor, perfect for general-purpose electronics and prototyping.

$0.10
In stock
SKU
COM-30024
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a general-purpose surface-mount (SMD) resistor. With a standard ±5% tolerance and a () power rating, it serves as a reliable and cost-effective choice for a wide variety of non-critical applications. Its compact SMD package is ideal for modern, high-density PCB designs.

Note: Resistors are sold individually, allowing you to purchase the exact quantity you need.

Features & Specs

  • Resistance: 51kOhms
  • Tolerance: ±5%
  • Power (Watts): 0.1W, 1/10W
  • Composition: Thick Film
  • Moisture Resistant
  • Temperature Coefficient: ±100ppm/°C
  • Operating Temperature: -55°C ~ 155°C
  • Dimensions: 0.063" L x 0.031" W (1.60mm x 0.80mm)
  • Height - Seated (Max): 0.022" (0.55mm)
  • Mfg #: RC0603JR-0751KL

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Resistor - 51k Ohms ±5% 1/10W SMD
Resistor - 51k Ohms ±5% 1/10W SMD
$0.10
COM-30024
$0.1 retail price.

Available Discounts

  • $0.09 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing