This product has been retired from our catalog and is no longer for sale.

Resistor 560k Ohm 1/10W ±5%
COM-30219

Resistor 560k Ohm 1/10W ±5%

SKU: COM-30219

A general-purpose 560k Ohm 0603 SMD resistor featuring a 1/10W power rating, ±5% tolerance, and AEC-Q200 automotive qualification.

Out of stock
SKU
COM-30219

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

This is a general-purpose, 560k Ohm surface-mount (SMD) resistor in a standard 0603 package. It features a 1/10W (0.1W) power rating, a ±5% tolerance, and a thick film composition. As an AEC-Q200 qualified component, it is rated for high reliability and is suitable for automotive and other demanding applications.

Features & Specs

  • Resistance: 560k Ohms
  • Power (Watts): 0.1W, 1/10W
  • Composition: Thick Film
  • Features: Automotive AEC-Q200
  • Temperature Coefficient: ±200ppm/°C
  • Operating Temperature: -55°C ~ 155°C
  • Dimensions: 0.063" L x 0.031" W (1.60mm x 0.80mm)
  • Height - Seated (Max): 0.022" (0.55mm)
  • Number of Terminations: 2
  • Mfg #: ERJ-3GEYJ564V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Resistor 560k Ohm 1/10W ±5%
Resistor 560k Ohm 1/10W ±5% COM-30219
$0.1 retail price.

Available Discounts

  • $0.09 | 25+ units

Looking for even larger quantities?

Get in touch for Volume Pricing