Resistor 680 Ohm 1/10W 5%
COM-18278
Resistor 680 Ohm 1/10W 5%
SKU: COM-18278
This is a 680 Ohms, 1/10W, ±5% tolerance SMD resistor.
$0.10
In stock
SKU
COM-18278
Product Overview
This is a 680 Ohms, 1/10W, ±5% tolerance SMD resistor.
Note: Sold as singles.
Similar Items
Features & Specs
- Resistance: 680 Ohms
- Tolerance: ±5%
- Power (Watts): 0.1W, 1/10W
- Composition: Thick Film
- Temperature Coefficient: ±200ppm/°C
- Operating Temperature: -55°C ~ 155°C
- Ratings: AEC-Q200
- Number of Terminations: 2
- Part #: ERJ-3GEYJ681V
Documentation
Customer Reviews

Resistor 680 Ohm 1/10W 5%
$0.10
COM-18278
$0.1 retail price.
Available Discounts
- $0.09 | 100+ units