Resistor Array 10k Ohm 63mW ±5%
COM-30222

Resistor Array 10k Ohm 63mW ±5%

SKU: COM-30222

A 10k Ohm 8-resistor isolated network in a 16-pin 2506 package, featuring a 63mW power rating per element and ±5% tolerance.

$0.25
In stock
SKU
COM-30222
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a 10k Ohm isolated resistor network, which conveniently packages eight individual resistors into a single 16-pin, 2506 surface-mount component. Each resistor element is rated for 63mW of power with a ±5% tolerance. This array is ideal for high-density PCB layouts, simplifying designs that require multiple pull-up, pull-down, or line-terminating resistors.

Features & Specs

  • Circuit Type: Isolated
  • Resistance: 10k Ohms
  • Tolerance: ±5%
  • Number of Resistors: 8
  • Number of Pins: 16
  • Power Per Element: 63mW
  • Temperature Coefficient: ±200ppm/°C
  • Operating Temperature: -55°C ~ 125°C
  • Mounting Type: Surface Mount
  • Dimensions: 0.252" L x 0.063" W (6.40mm x 1.60mm)
  • Height - Seated (Max): 0.028" (0.70mm)
  • Mfg #: 742C163103JP

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Resistor Array 10k Ohm 63mW ±5%
Resistor Array 10k Ohm 63mW ±5%
$0.25
COM-30222
$0.25 retail price.

Available Discounts

  • $0.23 | 25+ units
  • $0.21 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing