REV Robotics SRS Programmer
PGM-30117

REV Robotics SRS Programmer

SKU: PGM-30117

Unlock advanced modes on your Smart Robot Servos and test any standard RC servo on-the-fly with this essential handheld programmer and tester.

$29.95
In stock
SKU
PGM-30117
In stock
Stock/Discounts

Product Overview

The REV Robotics SRS Programmer is a key handheld tool for configuring Smart Robot Servos (SRS) and testing standard RC servos on the fly, no separate controller needed. It gives you direct access to the advanced features of your SRS, allowing you to switch modes instantly:

  • Continuous Rotation: Convert your servo into a geared motor for driving wheels.
  • Custom Angular Limits: Define a specific range of motion for precise, repeatable movements.
  • Factory Reset: Quickly revert a servo to its original settings.

As a standalone tester, you can use the integrated knob to sweep any standard RC servo through its full pulse range (550 µs to 2450 µs) to validate its function or find its limits. Powered by four AA batteries and designed for portability, the SRS Programmer's clear LED feedback and compact size make it an essential addition to any workshop or competition toolkit.

Features & Specs

  • Supports three programming modes: continuous rotation, angular limits, and reset to factory defaults
  • Test modes include automatic sweep and manual position/direction control
  • LED indicators provide feedback during programming
  • Pulse output range: 550 µs to 2450 µs, with 1500 µs as center
  • Output logic level: 3.3 V; drive voltage for servo output: 6 V nominal
  • Dimensions: 70.5 mm × 64.5 mm × 35.5 mm
  • Power source: 4 × AA batteries (not included)
  • Acts as a servo tester for any standard RC servo in addition to programming SRS units

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

REV Robotics SRS Programmer
REV Robotics SRS Programmer
$29.95
PGM-30117
$29.95 retail price.

Available Discounts

  • $28.45 | 25+ units
  • $26.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing