Reverse Polarized SMA Connector
WRL-00592

Reverse Polarized SMA Connector

SKU: WRL-00592
$2.95
In stock
SKU
WRL-00592
In stock
Stock/Discounts

Product Overview

PCB edge mount RP-SMA RF connector. Perfect for prototyping with our RF ICs. This is a standard edge connector. The thickness between pins is 0.063" so that it can slide sideways onto a standard 1.6mm PCB. See the mechanical drawing to create your footprint.

Supported Antennae: Any antenna that follows the reverse polarized SMA convention. These are the most common 2.4GHz antennas you'll find.

Be sure to check out the SMA connector tutorial here for more information on SMA connectors.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Reverse Polarized SMA Connector
Reverse Polarized SMA Connector
$2.95
WRL-00592
$2.95 retail price.

Available Discounts

  • $2.80 | 25+ units
  • $2.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing