RFID Tag - ABS Token MIFARE Classic® 1K (13.56 MHz)
SEN-10127

RFID Tag - ABS Token MIFARE Classic® 1K (13.56 MHz)

SKU: SEN-10127

This 30mm, center-hole 13.56 MHz RFID tag features 1K of read/write storage, NFC capability, and MIFARE Classic® compatibility for identification and access control applications.

$3.75
In stock
SKU
SEN-10127
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a basic RFID tag that operates in accordance with the MIFARE Classic® 1K specifications. You can use these for all sorts of identification and sensing applications. The tag also has 1K of data storage, which can be read and written from a compatible device. These tags are NFC capable!

This tag has a diameter of 30mm, a 5mm hole in the center, and an overall thickness of 2.25mm. It works with MIFARE® 13.56 MHz compatible readers.

The MIFARE Classic® card is fundamentally just a memory storage device, in which memory is divided into segments and blocks, with simple security mechanisms for access control. They are ASIC-based and have limited computational power. Thanks to their reliability and low cost, these tags are widely used for electronic wallets, access control, corporate ID cards, transportation, or stadium ticketing.

Features & Specs

  • Frequency: 13.56MHz
  • Storage: 1K
  • Diameter: 30mm w/ 5mm Hole
  • Thickness 2.25mm
  • Material: ABS
  • Color: Black
  • NFC Capable

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

RFID Tag - ABS Token MIFARE Classic® 1K (13.56 MHz)
RFID Tag - ABS Token MIFARE Classic® 1K (13.56 MHz)
$3.75
SEN-10127
$3.75 retail price.

Available Discounts

  • $3.56 | 25+ units
  • $3.38 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing