RFID Tag - Adhesive MIFARE Classic® 1K (13.56 MHz)
SEN-11319

RFID Tag - Adhesive MIFARE Classic® 1K (13.56 MHz)

SKU: SEN-11319

This adhesive-backed, 13.56 MHz RFID tag features 1K of read/write storage, NFC capability, and MIFARE Classic® compatibility for access control and identification applications.

$5.25
In stock
SKU
SEN-11319
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a basic RFID tag that operates in accordance with the MIFARE Classic® 1K specifications. You can use these for all sorts of identification and sensing applications. The tag also has 1K of data storage, which can be read and written from a compatible device. These tags are NFC capable!

This tag has an adhesive backing, a diameter of 30mm, and an overall thickness of 0.4mm. It works with MIFARE® 13.56 MHz compatible readers.

The MIFARE Classic® tag is fundamentally just a memory storage device, in which memory is divided into segments and blocks, with simple security mechanisms for access control. They are ASIC-based and have limited computational power. Thanks to their reliability and low cost, these tags are widely used for electronic wallets, access control, corporate ID cards, transportation, or stadium ticketing.

Features & Specs

  • Frequency: 13.56MHz
  • Storage: 1K
  • Diameter: 30mm
  • Material: PVC
  • Operating Temperature: -10˚ to 50˚ Celsius
  • Color: White
  • NFC Capable
  • Adhesive Back

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

RFID Tag - Adhesive MIFARE Classic® 1K (13.56 MHz)
RFID Tag - Adhesive MIFARE Classic® 1K (13.56 MHz)
$5.25
SEN-11319
$5.25 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing