RGB LED Matrix Panel - 32x32
COM-14646

RGB LED Matrix Panel - 32x32

SKU: COM-14646

These 32x32 RGB LED panels are an awesome place to start to add color to a project! You can create animations, games, or useful displays with them.

$48.50
In stock
SKU
COM-14646
In stock
Stock/Discounts

Product Overview

Are you looking to add a lot of color to your project? These massive 32x32 RGB LED panels are an awesome place to start. You can create animations, games, or all sorts of other fun displays with them. Yes, you read that right: a 32x32 LED matrix, that's 1024 LEDs on a 7.5" x 7.5" board. On top of all that, thanks to two IDC connectors, and a seamless frame, these panels can be daisy chained together to form even bigger LED displays.

These panels require a regulated 3.3-5V supply for power which needs to be able to source a good amount of current – up to 2A in the worst case. Included with each panel is a 0.15" pitch 4-pin polarized connector power cable which is terminated with both a female polarized connector, and a pair of spade terminals. Needless to say, if you are looking for a large, cheap, and easy to use RGB LED matrix you've come to the right place.

Note: These displays were intended for use with FPGAs and high-speed processors. We've found that 16MHz is about the slowest processor that can drive these adequately. If you want to daisy-chain them together, you will need more speed and more RAM.

Features:

  • 1024 RGB LEDs
  • 1/16 Scan Rate
  • Dual IDC Connectors for Daisy Chaining
  • 3.3-5V Supply Voltage

Includes:

  • 1x 32x32 RGB LED Panel
  • 1x 0.15" Pitch 4-pin Power Cable w/ Spade Connectors
  • 2x 16-pin (2x8) Ribbon Cables

Documents:

Features & Specs

  • 1024 RGB LEDs
  • 1/16 Scan Rate
  • IDC Connector for Daisy Chaining
  • 3.3-5V Supply Voltage

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

RGB LED Matrix Panel - 32x32
RGB LED Matrix Panel - 32x32
$48.50
COM-14646
$48.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing