This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

RGB LED Matrix Panel - 32x64 (D Input Inverted)
DD-21776

RGB LED Matrix Panel - 32x64 (D Input Inverted)

SKU: DD-21776
In stock
SKU
DD-21776

These 32x64 RGB LED panels are an awesome place to start to add color to a project! You can create animations, games, or useful displays with them.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Are you looking to add a lot of color to your project? These 32x64 RGB LED panels are an awesome place to start! You can create animations, games, or all sorts of other fun displays with them. Yes, you read that right: a 32x64 LED matrix, that's 2048 LEDs on a 10" x 5" board. On top of all that, thanks to an IDC connector and a seamless frame, these panels can be daisy chained together to form even bigger LED displays.

These panels require a regulated 5V supply for power which needs to be able to source a good amount of current – up to 4A in the worst case. Included with each panel is a 0.15" pitch 4-pin polarized connector power cable which is terminated with both a female polarized connector, and a pair of spade terminals. Needless to say, if you are looking for a large, cheap, and easy to use RGB LED matrix you've come to the right place.

Note: The LEDs on this matrix are smaller than those found on its 32x32 sibling providing better detail in the images and designs you create. Please keep that in mind before purchasing.

Here is a link to our forums detailing the known issue with these boards and a work around.

Includes:

  • 1x 32x64 RGB LED Panel
  • 1x 4mm Pitch 4-pin Power Cable w/ Spade Connectors
  • 1x 16-pin (2x8) Ribbon Cables
  • 4x Magnetic Mounting Standoffs

Hookup Accessories

Features & Specs

  • 2048 RGB LEDs
  • 1/16 Scan Rate
  • IDC Connector for Daisy Chaining
  • 5V Supply Voltage

Documentation

Customer Reviews

RGB LED Matrix Panel - 32x64 (D Input Inverted)
RGB LED Matrix Panel - 32x64 (D Input Inverted) DD-21776

Stock and Customer Discounts

$53.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing