This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Ribbon Cable - 152mm, 20-Pin
CAB-16500

Ribbon Cable - 152mm, 20-Pin

SKU: CAB-16500
Out of stock
SKU
CAB-16500

This is a 20-pin flexible ribbon cable at 152mm length.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

This is a 20-pin flexible ribbon cable at 152mm length.

Features & Specs

  • Number of Conductors: 20 Conductor
  • Pitch: 1 mm
  • Cable Length: 152 mm
  • Contact Location: Opposite Side Contacts
  • Current Rating: 1 A
  • Voltage Rating: 60 V
  • Series: WR-FFC
  • Contact Plating: Tin
  • Jacket Material: Thermoplastic
  • Contact Material: Copper
  • Maximum Operating Temperature: + 105 C
  • Minimum Operating Temperature: - 30 C

Documentation

Customer Reviews

Ribbon Cable - 152mm, 20-Pin
Ribbon Cable - 152mm, 20-Pin CAB-16500

Stock and Customer Discounts

$3.95 retail price.

Available Discounts

  • $3.75 | 25+ units
  • $3.56 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing