Ribbon Cable with 16-pin female connectors, 200 mm
CAB-19511
Ribbon Cable with 16-pin female connectors, 200 mm
SKU: CAB-19511
Out of stock
SKU
CAB-19511
A simple ribbon cable with 16-pin female connectors, 200mm.
Product Overview
A simple ribbon cable with 16-pin female connectors, 200mm.
Hookup Accessories
Features & Specs
- 200 mm in length
- Color: gray
- 16-pin count
- Pitch: 1.27mm
- Current rating: 1A
Customer Reviews

Ribbon Cable with 16-pin female connectors, 200 mm
CAB-19511
Stock and Customer Discounts
$4.95 retail price.
Available Discounts
- $4.70 | 25+ units
- $4.46 | 100+ units