This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Richlite Sheet
PRT-19798

Richlite Sheet

SKU: PRT-19798

Richlite is an incredibly durable, extremely versatile, and highly sustainable material made from resin-infused paper.

Out of stock
SKU
PRT-19798

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Richlite is an incredibly durable, extremely versatile, and highly sustainable material made from resin-infused paper. This material works similar to a dense hardwood and can be easily milled, sanded, routed, and joined making it great for our woodworkers! Richlite is water-resistant, extraordinarily dense and durable, and has a natural appeal due to its paper construction. Because it is without voids, it is an ideal machinable material for drilling, tapping, tooling, and making complex patterns.

Features & Specs

  • Cut to 13.5" x 11.75"; sold individually
  • 5/16" nominal thickness
  • Handmade from many layers of high-quality custom craft paper from 100% recycled products
  • Composed of approximately 65% FSC®-certified or recycled paper content and 35% phenolic resin

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Richlite Sheet
Richlite Sheet PRT-19798
$32 retail price.

Available Discounts

  • $30.40 | 25+ units
  • $28.80 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing