Shapeoko 5 Pro (4x2)
The Shapeoko 5 Pro, built to run all day, every day, giving you maximum productivity and profit.
Product Overview
Shapeoko 5 Pro uses hardened linear rails and ballscrews for increased productivity and accuracy. It was built to run all day, every day, giving you maximum productivity and profit. The Shapeoko is a desktop, 3-axis CNC Machine kit that allows you to create your 2D and 3D designs out of non-ferrous metals, hardwoods, and plastics. This specific model features a 4ft. by 2ft. bed.
The Shapeoko 5 Pro needs to be placed on a table that is strong enough to support the machine and the materials being cut. The table should be big enough to fit the machine, but the exact size beyond that is up to you.
Note: Photos include the optional Carbide Compact Router (not included). A router will need to be purchased separately.
Includes:
- What's included with Shapeoko 5 Pro:
- Shapeoko 5 Pro
- T-slot Hybrid Table
- Shapeoko 5 Pro BitSetter
- Carbide Motion control software
- Carbide Create 2D CAD/CAM software
- Assembly tools
-
201 .25" Flat Endmill
- Qty 12, M6 Teez-Nutz T-Nuts
- Qty 6, Shapeoko Essentials Clamps
- Sweepy 65mm V2
-
4, 30-minute 1-on-1 training sessions with a Carbide 3D expert via video chat
-
What you need to provide:
- 65mm trim router or spindle, either our Carbide Compact Router or VFD Spindle.
- Windows or Mac computer. (See specifications for computer requirements)
- Shop vacuum. (Optional but HIGHLY recommended)
Features & Specs
- Ballscrew X/Y: 16mm diameter, 20mm pitch with custom wiper
- Ballscrew Z: 16mm diameter, 10mm pitch
- Linear Rails: HG-15
- Homing Switches: Inductive sensors with Dual Y homing
- Ballscrew Accuracy: +/- 50um per 300mm
- Step Length X/Y: .012mm
- Step Length Z: .006mm
- Spindle Mount: 65mm Diameter
- Total Z Travel: 6.1 in
- Total Z Travel (With Sweepy Pro): 5.51 in
- Clearance from table to Z axis with Hybrid Table: 4 in
- Clearance from table to Z axis without Hybrid Table: 5 in
- Gantry Shift distance for joinery: 3.15 in
- T-Slot Spacing: 4.04 in Center-to-center
- Voltage: 110V or 220V, auto-switching
- Amperage: 4A (Machine Only)
- AC Plug: IEC C14 connector to NEMA 5-15P (Standard US plug)
- Machine Travel: 48.7 in(X) x 24.53 in(Y)
- Machine Footprint: 60 in(X) x 35 in(Y) x 21 in(Z)
- Shipping Box 1: 60 in x 12 in x 16 in, 110lbs
- Shipping Box 2: 37 in x 12 in x 17 in, 60lbs
- Computer Requirements:
- Windows: Windows 10 or 11, 64-bit (Intel or AMD)
- OSX: OS/X 10.14 or higher
Documentation
Customer Reviews
