Right Angle Header - Male (PTH, 0.1in., 40-Pin)
PRT-00553

Right Angle Header - Male (PTH, 0.1in., 40-Pin)

SKU: PRT-00553
$2.50
In stock
SKU
PRT-00553
In stock
Stock/Discounts

Product Overview

A row of right angle male headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers.

Features:

  • Pin Style: Square Pins
  • Number of Pins: 40
  • Pin Spacing: 0.1" (2.54 mm)
  • Pin Length: 10.25 x 4.5 mm

Features & Specs

  • Pin Style: Square Pins
  • Number of Pins: 40
  • Pin Spacing: 0.1" (2.54 mm)
  • Pin Length: 10.25 x 4.5 mm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Right Angle Header - Male (PTH, 0.1in., 40-Pin)
Right Angle Header - Male (PTH, 0.1in., 40-Pin)
$2.50
PRT-00553
$2.5 retail price.

Available Discounts

  • $2.38 | 25+ units
  • $2.25 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing