Right Angle Header - Male (PTH, 0.1in., 6-Pin)
PRT-30218

Right Angle Header - Male (PTH, 0.1in., 6-Pin)

SKU: PRT-30218

A 6-pin (1x6) right-angle male header with a standard 0.1" pitch, perfect for low-profile projects and breadboard-friendly connections.

$0.75
In stock
SKU
PRT-30218
Backorder
Stock/Discounts

Helpful Documentation

Product Overview

Headers are a fundamental building block for any electronics project. This 6-pin male header offers a straightforward and reliable method for connecting components, boards, or cables.

The right-angle orientation is ideal for low-profile projects or routing connections parallel to your PCB, thereby saving vertical space. This is a single-row (1x6) header with the standard 0.1" (2.54mm) pitch, making it fully compatible with breadboards, perfboards, and standard connectors like FTDI adapters.

Features & Specs

  • Pin Configuration: 1x6 (Single Row)
  • Pitch (Spacing): 0.1" (2.54mm)
  • Mounting Type: PTH (Plated Through-Hole)
  • Gender: Male
  • Orientation: Right-Angle (Pins parallel to the board)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Right Angle Header - Male (PTH, 0.1in., 6-Pin)
Right Angle Header - Male (PTH, 0.1in., 6-Pin)
$0.75
PRT-30218
$0.75 retail price.

Available Discounts

  • $0.68 | 25+ units
  • $0.64 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing